chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
QS18VN6LAF250QPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression
QS18VN6LAF250QPMA
Order ID no. 3075738
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
21,1 mm x 15 mm x 34,5 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
34.5
Housing material
Plastic
Housing quality
ABS
Laser class
2
Length
21.1
Light type
Red
Max. range (mm)
250
Operating mode
Background suppression, adjustable
Output function
NPN
Protection class
IP67
Setting option
Mechanical Screw
Switching element function
NO/NC
Wavelength (nm)
658
Width
15
In Stock
Price Group
F3
List Price
€ 342,36
Item Total
€ 342,36
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18VN6LAF250QPMA
Contact Support