chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EP6FP W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
QS18EP6FP W/30
Order ID no. 3075729
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
27,5 mm x 15 mm x 35 mm
Electrical connection
Cable
Function
Fiber optic sensor
Height
35
Housing material
Plastic
Housing quality
Thermoplastic material
Length
27.5
Light type
Red
Measuring principle
Optical
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer, Wash down
Switching element function
NO contact
Wavelength (nm)
660
Width
15
In Stock
Price Group
F3
List Price
€ 146,78
Item Total
€ 146,78
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18EP6FP W/30
Contact Support