chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S183E W/50 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
S183E W/50
Order ID no. 3075565
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
20000
Operating mode
Emitter
Protection class
IP67, IP69
Special features
Wash down
Wavelength (nm)
950
In Stock
Price Group
F3
List Price
€ 110,78
Item Total
€ 110,78
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S183E W/50
Contact Support