chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PPROCTL | TURCK - Your Global Automation Partner
Image processing PresencePLUS Pro-controller
PPROCTL
Order ID no. 3075315
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Connector type
Removable screw terminals
Design
Rectangular
Dimensions
109,6 mm x 158 mm x 30,9 mm
Electrical connection
Screw terminals
Height
30.9
Housing material
Metal
Housing surface
Black
Length
109.6
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP20
Resolution
640 x 480 Pixel
Special features
Wash down
Width
158
In Stock
Price Group
F3
List Price
€ 4.129,69
Item Total
€ 4.129,69
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PPROCTL
Contact Support