chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDRO100W | TURCK - Your Global Automation Partner
Image processing axial light
LEDRO100W
Order ID no. 3075309
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
109,3 mm x 109,3 mm x 178 mm
Electrical connection
Cable
Function
Area light
Height
178
Housing material
Metal
Housing quality
Anodized AL
Length
109.3
Light type
Red
Protection class
IP40
Wavelength (nm)
630
Width
109.3
home
Turck-Shop
Others
LEDRO100W
In Stock
Price Group
F3
List Price
€ 1.704,14
Item Total
€ 1.704,14
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support