chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS1AN5CV10Q5 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VS1AN5CV10Q5
Order ID no. 3075302
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions
11,6 mm x 8,3 mm x 25,7 mm
Electrical connection
Cable with connector
Focal distance (mm)
10
Function
Proximity switch
Height
25.7
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Length
11.6
Light type
Red
Operating mode
Convergent
Output function
NPN
Protection class
IP54
Switching element function
NO contact
Wavelength (nm)
630
Width
8.3
In Stock
Price Group
F3
List Price
€ 130,94
Item Total
€ 130,94
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VS1AN5CV10Q5
Contact Support