chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMU315FV W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
SMU315FV W/30
Order ID no. 3075279
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions
81 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Fiber optic sensor
Height
30.7
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
81
Light type
Red
Operating mode
Glass fiber
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
NO/NC
Wavelength (nm)
650
Width
12.3
In Stock
Price Group
F3
List Price
€ 313,58
Item Total
€ 313,58
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SMU315FV W/30
Contact Support