chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QM42VN6D W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
QM42VN6D W/30
Order ID no. 3075214
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
42 mm x 12,7 mm x 42 mm
Electrical connection
Cable
Function
Proximity switch
Height
42
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Housing surface
Black-finished
Length
42
Light type
IR
Max. range (mm)
400
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
880
Width
12.7
In Stock
Price Group
F3
List Price
€ 225,88
Item Total
€ 225,88
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QM42VN6D W/30
Contact Support