chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VP6CV45QPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Convergent mode sensor
QS18VP6CV45QPMA
Order ID no. 3075195
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
33,2 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Focal distance (mm)
43
Function
Proximity switch
Height
35
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
ABS
Length
33.2
Light type
Red
Max. range (mm)
43
Operating mode
Convergent
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
630
Width
15
In Stock
Price Group
F3
List Price
€ 133,86
Item Total
€ 133,86
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18VP6CV45QPMA
Contact Support