chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLM220B6 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SLM220B6 W/30
Order ID no. 3075023
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Fork
Dimensions
140 mm x 12 mm x 252 mm
Electrical connection
Cable
Function
Slot sensor
Height
252
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Length
140
Light type
Red
Max. range (mm)
220
Operating mode
Emitter/receiver pair
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
680
Width
12
In Stock
Price Group
F3
List Price
€ 248,95
Item Total
€ 248,95
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLM220B6 W/30
Contact Support