chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18TUP8 W/30 | TURCK - Your Global Automation Partner
Temperature Sensor Passive Infrared Sensor
M18TUP8 W/30
Order ID no. 3074917
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable color
Black
Cable length (m)
9
Communication protocol
1-wire-serial
D:S ratio
8:1
Design
Tube
Detection type
contactless
Dimensions
81,2 mm
Electrical output
Voltage output (3-wire)
Electrical connection
Cable
Function
Proximity switch
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
Stainless steel
Housing surface
Grey
Length
81.2
Measuring range
0...300 °C
Operating mode
Diffuse
Operating voltage
DC
Output function
PNP/Analog output
Process connection
M18 x 1
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 756,16
Item Total
€ 756,16
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
M18TUP8 W/30
Contact Support