chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS2RN5RQ5 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
VS2RN5RQ5
Order ID no. 3074910
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
4,7 mm x 12 mm x 25,1 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Height
25.1
Housing material
Plastic
Housing quality
ABS
Length
4.7
Max. range (mm)
1200
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Width
12
In Stock
Price Group
F3
List Price
€ 103,56
Item Total
€ 103,56
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VS2RN5RQ5
Contact Support