chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D10DNFPBQ | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D10DNFPBQ
Order ID no. 3074221
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Design
Rectangular
Dimensions
84,4 mm x 10,5 mm x 35,9 mm
Electrical connection
Connector
Function
Fiber optic sensor
Height
35.9
Housing material
Plastic
Housing quality
Thermoplastic material
Length
84.4
Light type
Blue
Operating mode
Plastic fiber
Output function
NPN
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
2 x NO contact
Switching frequency (kHz)
10
Wavelength (nm)
475
Width
10.5
In Stock
Price Group
F3
List Price
€ 339,58
Item Total
€ 339,58
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
D10DNFPBQ
Contact Support