chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D10AFPYQ5 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D10AFPYQ5
Order ID no. 3074182
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
84,4 mm x 10 mm x 35,9 mm
Electrical connection
Cable with connector
Function
Fiber optic sensor
Height
35.9
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Length
84.4
Light type
Red
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP50
Setting option
Potentiometer
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
2.5
Wavelength (nm)
660
Width
10
In Stock
Price Group
F3
List Price
€ 172,64
Item Total
€ 172,64
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
D10AFPYQ5
Contact Support