chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS186LE10 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser emitter
QS186LE10 W/30
Order ID no. 3074167
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
9
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
35
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
ABS
Length
31
Light type
Red
Max. range (mm)
15000
Operating mode
Laser Emitter
Protection class
IP67
Special features
Laser
Wavelength (nm)
650
Width
15
In Stock
Price Group
F3
List Price
€ 118,01
Item Total
€ 118,01
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS186LE10 W/30
Contact Support