chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLSP14-1650P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety light curtain for personnel safety Emitter/Receiver Pair
SLSP14-1650P88
Order ID no. 3073958
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 1719 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
1719
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
45
Light type
IR
Max. range (mm)
6000
Number of beams
220
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1650
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Wavelength (nm)
950
Width
36
With muting function
No
In Stock
Price Group
F3
List Price
€ 7.105,68
Item Total
€ 7.105,68
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLSP14-1650P88
Contact Support