chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18TB6E W/30 | TURCK - Your Global Automation Partner
Temperature Sensor Passive Infrared Sensor
M18TB6E W/30
Order ID no. 3073650
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable color
Black
Cable length (m)
9
Communication protocol
1-wire-serial
D:S ratio
6:1
Design
Tube
Detection type
contactless
Dimensions
81,7 mm
Electrical output
Switching output
Electrical connection
Cable
Function
Proximity switch
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
Stainless steel
Housing surface
Grey
Measuring range
0...300 °C
Operating mode
Diffuse
Operating voltage
DC
Output function
PNP/NPN
Process connection
M18 x 1
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 602,84
Item Total
€ 602,84
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
M18TB6E W/30
Contact Support