chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLSCR14-1800Q8 | TURCK - Your Global Automation Partner
Safety light curtain for personnel safety Cascadable Receiver
SLSCR14-1800Q8
Order ID no. 3073382
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 1869 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Max. range (mm)
6000
Number of beams
240
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1800
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
With muting function
No
home
Turck-Shop
Others
SLSCR14-1800Q8
Item Total
€ 5.056,82
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 5.056,82