chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18UNAQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
QS18UNAQPMA
Order ID no. 3073170
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
33,5 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
0
Housing material
Plastic
Housing quality
ABS
Length
0
Max. range (mm)
500
Operating mode
Time-of-Flight
Output function
NPN
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection
Switching element function
NO contact
Width
0
home
Turck-Shop
Others
QS18UNAQPMA
In Stock
Price Group
F3
List Price
€ 205,72
Item Total
€ 205,72
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support