chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMBAMSBRA | TURCK - Your Global Automation Partner
Accessories Mounting Bracket
SMBAMSBRA
Order ID no. 3073138
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Advanced search
M18 × 1 threaded barrel
Design
Accessories for threaded barrel
Dimensions
48 mm x 45 mm x 48 mm
Height
40
Housing material
Stainless steel
Housing quality
1.4401 (AISI 316)
Length
40
Mounting accessories for
Threaded barrel sensors
Width
40
In Stock
Price Group
F3
List Price
€ 27,80
home
Turck-Shop
Others
SMBAMSBRA
Item Total
€ 27,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support