chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IAM.753SM2AL | TURCK - Your Global Automation Partner
Glass fiber single conductors
IAM.753SM2AL
Order ID no. 3072692
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Advanced search
Glass fiber - Individual fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Dimensions
914 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
Length
914
In Stock
Price Group
F3
List Price
€ 674,15
home
Turck-Shop
Others
IAM.753SM2AL
Item Total
€ 674,15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support