chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q7MB W/15 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
Q7MB W/15
Order ID no. 3072489
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Cable length (m)
4.5
Design
Rectangular
Dimensions
77 mm x 19 mm x 7,5 mm
Electrical connection
Cable
Height
7.5
Housing material
Aluminium
Housing quality
AL
Length
77
Operating voltage
DC
Protection class
IP68, IP69K
Width
19
In Stock
Price Group
F3
List Price
€ 476,77
home
Turck-Shop
Others
Q7MB W/15
Item Total
€ 476,77
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support