chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q12RB6FF50 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q12RB6FF50 W/30
Order ID no. 3072121
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
640
In Stock
Price Group
F3
List Price
€ 149,56
Item Total
€ 149,56
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q12RB6FF50 W/30
Contact Support