chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IT26SMTMSSMAF | TURCK - Your Global Automation Partner
Glass fiber single conductors
IT26SMTMSSMAF
Order ID no. 3071787
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Advanced search
Glass fiber - Individual fiber
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-140
Dimensions
1828 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
Length
1828
Special features
Chemical-resistant, Resistant to chemicals
Price Group
F3
List Price
€ 462,87
home
Turck-Shop
Others
IT26SMTMSSMAF
Item Total
€ 462,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support