chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PBCT26TMB5M4 | TURCK - Your Global Automation Partner
Plastic fiber bifurcated fiber
PBCT26TMB5M4
Order ID no. 3071438
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Advanced search
Plastic fiber - Bifurcated fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions
1828 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Length
1828
Price Group
F3
List Price
€ 323,87
home
Turck-Shop
Others
PBCT26TMB5M4
Item Total
€ 323,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support