chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
OTBVR81QDH | TURCK - Your Global Automation Partner
Photoelectric Sensor Touch Switch
OTBVR81QDH
Order ID no. 3071278
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Connector
Height
0
Housing material
Plastic
Housing quality
Thermoplastic material, Thermoplastic polysulphone
Housing surface
Black
Input type
AC
Length
0
Light type
IR
Number of beams
1
Output function
SPDT e/m relay
Protection class
IP66
Switching element function
NO/NC
Width
0
In Stock
Price Group
F3
List Price
€ 207,11
home
Turck-Shop
Others
OTBVR81QDH
Item Total
€ 207,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support