chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLSE14-150Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety light curtain for personnel safety Emitter
SLSE14-150Q5
Order ID no. 3071212
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 262 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Light type
IR
Max. range (mm)
6000
Number of beams
20
Optical resolution (mm)
14
Protection class
IP65
Scan field (mm)
150
Start/Restart interlock
adjustable
Wavelength (nm)
950
With muting function
No
home
Turck-Shop
Others
SLSE14-150Q5
Item Total
€ 657,33
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 657,33