chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QL50AP6XD20BQ | TURCK - Your Global Automation Partner
Photoelectric sensor luminescence sensor
QL50AP6XD20BQ
Order ID no. 3070936
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
50 mm x 15 mm x 50 mm
Electrical connection
Connector
Function
Inspection sensor
Height
50
Housing material
Plastic
Housing quality
ABS
Length
130
Light type
UV
Max. range (mm)
40
Operating mode
Luminescence sensor
Output function
PNP
Protection class
IP62
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
2
Width
90
In Stock
Price Group
D1
List Price
€ 1.007,75
Item Total
€ 1.007,75
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QL50AP6XD20BQ
Contact Support