chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QDE-825D | TURCK - Your Global Automation Partner
Connection cable Female
QDE-825D
Order ID no. 3070884
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
7.62
Cable quality
PVC
Connector type
M12 x 1
Housing quality
PVC
Protection class
IP67
home
Turck-Shop
Others
QDE-825D
In Stock
Price Group
F3
List Price
€ 102,86
Item Total
€ 102,86
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support