chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PBAT43TMB5 | TURCK - Your Global Automation Partner
Plastic fiber Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
PBAT43TMB5
Order ID no. 3070866
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Advanced search
Plastic fiber - Individual fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Circular
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Price Group
F3
List Price
€ 262,71
home
Turck-Shop
Others
PBAT43TMB5
Item Total
€ 262,71
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support