chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS2KRP5Q | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed mode sensor (emitter/receiver)
VS2KRP5Q
Order ID no. 3070675
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions
4,7 mm x 12 mm x 25,1 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
3000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
940
In Stock
Price Group
F3
List Price
€ 221,01
Item Total
€ 221,01
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VS2KRP5Q
Contact Support