chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T8AP6RQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
T8AP6RQ5
Order ID no. 3070641
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Tube
Dimensions
15,8 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 8 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Max. range (mm)
2000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Switching element function
NO contact, light operation
In Stock
Price Group
F3
List Price
€ 168,33
Item Total
€ 168,33
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T8AP6RQ5
Contact Support