chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D12E2P6FVQ6 | TURCK - Your Global Automation Partner
Photoelectric sensor
D12E2P6FVQ6
Order ID no. 3070058
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
12 mm x 30 mm
Electrical connection
Cable with connector
Function
Fiber-optic sensor for optical fiber
Height
30
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Output function
PNP
Protection class
IP11
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
2.5
Wavelength (nm)
680
Width
12
Price Group
B1
List Price
€ 485,11
home
Turck-Shop
Others
D12E2P6FVQ6
Item Total
€ 485,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support