chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
R55F W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
R55F W/30
Order ID no. 3066380
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
9
Design
Rectangular
Dimensions
85,4 mm x 30 mm x 25 mm
Electrical connection
Cable
Function
Fiber-optic sensor for glass optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
IR
Measuring principle
Optical
Operating mode
Glass fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer, Wash down
Switching element function
normally open NO
Switching frequency (kHz)
10
Wavelength (nm)
880
home
Turck-Shop
Others
R55F W/30
Item Total
€ 299,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 299,27