chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ES-UA-5A | TURCK - Your Global Automation Partner
Safety Relay Safety Switches
ES-UA-5A
Order ID no. 3066091
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Terminal chamber
Dimensions
118 mm x 22,5 mm x 84 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Safety relay
Height
70
Housing material
Plastic
Housing quality
PC
Length
150
Protection class
IP20
Width
100
In Stock
Price Group
F3
List Price
€ 518,47
home
Turck-Shop
Others
ES-UA-5A
Item Total
€ 518,47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support