chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q50AVPY | TURCK - Your Global Automation Partner
Photoelectric sensor triangulation sensor with switching output
Q50AVPY
Order ID no. 3063889
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions
49,8 mm x 19,7 mm x 60 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Light type
Red
Max. range (mm)
150
Operating mode
Triangulation
Output function
PNP
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
685
home
Turck-Shop
Others
Q50AVPY
Item Total
€ 429,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 429,65