chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MAHR77A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
MAHR77A
Order ID no. 3062673
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Approvals
CE, cULus recognized
Connector type
7/8″
Design
Rectangular
Dimensions
38,1 mm x 38,1 mm x 2028 mm
Electrical connection
Connector
Function
Opposed mode sensor - receiver
Height
2028
Housing material
Metal
Housing quality
AL
Length
38.1
Max. range (mm)
1800
Number of beams
768
Operating mode
Receiver
Optical resolution (mm)
2.5
Protection class
IP65
Scan field (mm)
1951
Width
38.1
In Stock
Price Group
F3
List Price
€ 9.210,14
Item Total
€ 9.210,14
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MAHR77A
Contact Support