chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MAHR19A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
MAHR19A
Order ID no. 3062664
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Approvals
CE, cULus recognized
Connector type
7/8″
Design
Rectangular
Dimensions
38,1 mm x 38,1 mm x 561 mm
Electrical connection
Connector
Function
Opposed mode sensor - receiver
Height
561
Housing material
Metal
Housing quality
AL
Length
38.1
Max. range (mm)
1800
Number of beams
192
Operating mode
Receiver
Optical resolution (mm)
2.5
Protection class
IP65
Scan field (mm)
488
Width
38.1
In Stock
Price Group
F3
List Price
€ 2.927,34
home
Turck-Shop
Others
MAHR19A
Item Total
€ 2.927,34
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support