chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MAHE58A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Emitter
MAHE58A
Order ID no. 3062658
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Approvals
CE, cULus recognized
Connector type
7/8″
Design
Rectangular
Dimensions
38,1 mm x 38,1 mm x 1540 mm
Electrical connection
Connector
Function
Opposed mode sensor - emitter
Height
1540
Housing material
Metal
Housing quality
AL
Length
38.1
Light type
IR
Max. range (mm)
1800
Number of beams
576
Operating mode
Emitter
Optical resolution (mm)
2.5
Protection class
IP65
Scan field (mm)
1463
Wavelength (nm)
880
Width
38.1
In Stock
Price Group
F3
List Price
€ 7.265,53
home
Turck-Shop
Others
MAHE58A
Item Total
€ 7.265,53
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support