chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MAHE38A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Emitter
MAHE38A
Order ID no. 3062655
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Approvals
CE, cULus recognized
Connector type
7/8″
Design
Rectangular
Dimensions
38,1 mm x 38,1 mm x 1049 mm
Electrical connection
Connector
Function
Opposed mode sensor - emitter
Height
1049
Housing material
Metal
Housing quality
AL
Length
38.1
Light type
IR
Max. range (mm)
1800
Number of beams
384
Operating mode
Emitter
Optical resolution (mm)
2.5
Protection class
IP65
Scan field (mm)
975
Wavelength (nm)
880
Width
38.1
In Stock
Price Group
F3
List Price
€ 5.102,69
home
Turck-Shop
Others
MAHE38A
Item Total
€ 5.102,69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support