chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
GM-FA-10J | TURCK - Your Global Automation Partner
Safety Module Safety Module
GM-FA-10J
Order ID no. 3060987
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Electrical connection
Terminal block
Height
30
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
140
Light type
Green, Red
Protection class
IP20
Width
90
In Stock
Price Group
F3
List Price
€ 537,93
home
Turck-Shop
Others
GM-FA-10J
Item Total
€ 537,93
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support