chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T30UHNB W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
T30UHNB W/30
Order ID no. 3058808
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Tube
Dimensions
45 mm
Electrical connection
Cable
Function
Proximity switch
Height
0
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
PBT
Length
0
Max. range (mm)
2000
Operating mode
Time-of-Flight
Output function
NPN
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection, Pump function
Switching element function
2 x NO contact
Width
0
In Stock
Price Group
F3
List Price
€ 494,84
Item Total
€ 494,84
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T30UHNB W/30
Contact Support