chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q25SP6FF25 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q25SP6FF25 W/30
Order ID no. 3058405
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular
Dimensions
30 mm x 25 mm x 50,2 mm
Electrical connection
Cable
Function
Proximity switch
Height
50.2
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Length
30
Light type
IR
Max. range (mm)
25
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP69
Special features
Chemical-resistant, Encapsulated
Switching element function
Connection programmable
Wavelength (nm)
880
Width
25
home
Turck-Shop
Others
Q25SP6FF25 W/30
In Stock
Price Group
F3
List Price
€ 188,48
Item Total
€ 188,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support