chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LG10A65NU | TURCK - Your Global Automation Partner
Photoelectric sensor laser measuring system
LG10A65NU
Order ID no. 3057577
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions
82,3 mm x 20,2 mm x 55,3 mm
Electrical connection
Cable
Focal distance (mm)
180
Function
Proximity switch
Height
55.3
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Housing surface
Black-finished
Laser class
2
Length
82.3
Light type
Red
Max. range (mm)
125
Operating mode
Triangulation
Output function
NPN/Analog output
Protection class
IP67
Special features
Pushbutton, Teach input
Switching element function
NO contact
Wavelength (nm)
650
Width
20.2
In Stock
Price Group
F3
List Price
€ 2.570,11
Item Total
€ 2.570,11
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LG10A65NU
Contact Support