chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BRT-TVHG-2X2 | TURCK - Your Global Automation Partner
Accessories Reflective tape
BRT-TVHG-2X2
Order ID no. 3057260
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Advanced search
Reflector foil
Ambient temperature max. (°C)
60
Design
Reflective tape
Dimensions
2 mm x 50 mm x 50 mm
Function accessories for
Photoelectric sensors
Height
20
Length
80
Width
60
In Stock
Price Group
F3
List Price
€ 38,92
Item Total
€ 38,92
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BRT-TVHG-2X2
Contact Support