chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FI22FPQ | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
FI22FPQ
Order ID no. 3056289
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Design
Rectangular
Dimensions
50 mm x 23 mm x 14,5 mm
Electrical connection
Connector
Function
Fiber-optic sensor for plastic optical fiber
Height
14.5
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Length
50
Light type
Red
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer, Wash down
Switching element function
NO contact
Wavelength (nm)
660
Width
23
In Stock
Price Group
B1
List Price
€ 198,63
Item Total
€ 198,63
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FI22FPQ
Contact Support