chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PBCT26UM4M2.5 | TURCK - Your Global Automation Partner
Plastic fiber bifurcated fiber
PBCT26UM4M2.5
Order ID no. 3056125
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Advanced search
Plastic fiber - Bifurcated fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Circular
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Height
20
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Length
130
Width
130
Price Group
F3
List Price
€ 151,51
Item Total
€ 151,51
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PBCT26UM4M2.5
Contact Support