chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18VP6UREQ | TURCK - Your Global Automation Partner
Ultrasonic sensor Receiver
T18VP6UREQ
Order ID no. 3055469
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular with thread
Electrical connection
Connector
Function
Opposed mode sensor
Height
0
Housing material
Plastic
Housing quality
PBT
Length
0
Max. range (mm)
600
Operating mode
Transmitter/receiver pair
Output function
PNP
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection
Switching element function
Complementary contact
Width
0
Price Group
F3
List Price
€ 552,53
Item Total
€ 552,53
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T18VP6UREQ
Contact Support