chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MQDC2S-806RA | TURCK - Your Global Automation Partner
Image processing Anschlusskabel
MQDC2S-806RA
Order ID no. 3054616
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
1.83
Cable quality
PVC
Connector type
M12 x 1
Height
15
Housing quality
PVC
Length
110
Protection class
IP67
Width
110
Price Group
F3
List Price
€ 77,84
home
Turck-Shop
Others
MQDC2S-806RA
Item Total
€ 77,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support