chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PVA225P6 | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
PVA225P6
Order ID no. 3052905
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
266,4 mm x 30 mm x 15 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
15
Housing material
Metal
Housing quality
AL
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Length
266.4
Light type
IR
Max. range (mm)
2000
Number of beams
10
Number of colors/segments
1
Operating mode
Emitter/receiver pair
Operating voltage
DC
Optical resolution (mm)
25
Output function
PNP
Protection class
IP62
Scan field (mm)
225
Switching element function
NO/NC
Wavelength (nm)
880
Width
30
In Stock
Price Group
F3
List Price
€ 1.157,87
home
Turck-Shop
Others
PVA225P6
Item Total
€ 1.157,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support